Cadence® OrCAD Capture/PSpice - Library

OrCAD® Capture/PSpice® is an EDA tool equipped with advanced circuit simulation and an analytical engine of Cadence Design Systems, Inc.
The library only for this tool enables simulation of the DC bias characteristics in high dielectric constant type MLCCs and the DC superposition characteristics in power inductors, by adopting the dynamic models of Murata's high dielectric constant type MLCCs and power inductors.


Murata Icon X Outline - OrCAD Capture Library

Dynamic model Static model
Version
20.08
Update
Aug. 13, 2020
What's new

  • Large number of items is available up to 21,853 types (chip capacitors) and 4,340 types (chip inductors).
Related materials
User manual
Supported part number list
S-parameter measurement conditions of multilayer ceramic capacitors

Murata Icon X Outline - Pspice Library

Dynamic model Static model
Version 20.08 20.08
Update Aug. 13, 2020 Aug. 13, 2020
What's new
  • Large number of items is available up to 4,275 types (chip capacitors) and 112 types (power inductors).
  • Large number of items is available up to 21,853 types (chip capacitors) and 4,340 types (chip inductors).
Related materials
Supported part number list
Supported part number list
S-parameter measurement conditions of multilayer ceramic capacitors

Murata Icon X Download

PLEASE CAREFULLY READ THE FOLLOWING RESTRICTIONS BEFORE USING DATA ABOUT THE PRODUCTS ("DATA").
IF YOU DO NOT AGREE TO THE RESTRICTIONS, PLEASE DO NOT USE THE DATA. USE OF ANY PART OF THE DATA INDICATES YOUR COMPLETE AND UNCONDITIONAL ACCEPTANCE OF THE RESTRICTIONS SET FORTH BELOW.

Restrictions on the use of the DATA
 

1. You shall not use the DATA for any purpose other than the confirmation of characteristics of the products and the electrical simulation using electronic circuit simulator.

 
 

2. The DATA is provided on an "AS IS" basis without warranty of any kind, either express or implied, including but not limited to the implied warranties of merchantability, fitness for a particular purpose and non-infringement of third party rights.

 
 

3. Murata Manufacturing, Co., Ltd. ("Murata") shall not be liable for any damages, including but not limited to any lost profits, lost savings or other incidental or consequential damages, arising out of or relating to the use of or inability to use the DATA, regardless of any notice of the possibility of such damages, or for any claims made by any third party.

 
 

4. The DATA is subject to change from time to time or products may be discontinued without notice. Please check the latest version.

 
 

5. You acknowledge and agree that the ownership and all intellectual property rights (including but not limited to copyright) of the DATA are held by Murata. You shall not redistribute or reproduce the DATA without prior consent of Murata.

 
 

6. For details about a product, please refer to Murata catalog or approval specifications for the product.

 

Applicable condition of the DATA for static model library
Parameters shown in the DATA for static model library are typical values which are operated by high frequency small signal at 20 or 25 degree C. without DC voltage/current. Therefore, please note that under any other conditions above, you may not have adequate results.
The DATA may include the data for discontinued products. Please contact us about the latest production status.

OrCAD Dynamic model
OrCAD Static model

*** In preparation ***

>Agree to the above and download

PSpice Dynamic model
PSpice Static model

>Agree to the above and download


>Agree to the above and download